Active and preferred
RoHS Compliant
Lead-free

1ED3241MC12H

18 A, 5.7 kV (rms) single-channel isolated gate driver with two-level slew-rate control, UL 1577 & VDE 0884-11 certified

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

1ED3241MC12H
1ED3241MC12H

Product details

  • Channels
    1
  • Input Vcc
    3.1 V to 17 V
  • Isolation Type
    Galvanic isolation - Reinforced
  • Output Current (Sink)
    18 A
  • Output Current (Source)
    18 A
  • Package
    PG-DSO-8
  • PDout
    625 mW
  • Product Name
    1ED3241MC12H
  • Qualification
    Industrial
  • RDSON_H(max)
    0.41 Ω
  • RDSON_H(typ)
    0.26 Ω
  • RDSON_L (max)
    0.32 Ω
  • RDSON_L(typ)
    0.21 Ω
  • RthJA
    104 K/W
  • Turn Off Propagation Delay
    110 ns
  • Turn On Propagation Delay
    110 ns
  • VBS UVLO (On)
    12.5 V
  • VBS UVLO (Off)
    10.4 V
  • VCC UVLO (On)
    3.1 V
  • VCC UVLO (Off)
    2.5 V
  • Voltage Class
    2300 V
OPN
1ED3241MC12HXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
EiceDRIVER™ Compact single-channel isolated gate driver with two-level slew-rate control and 18 A typical sinking and sourcing peak output current in DSO-8 wide-body package with large creepage distance for IGBTs, MOSFETs and SiC MOSFETs. 1ED3241 offers two separate outputs with 18 A typical peak output current to control two independent gate resistances for both turn-on and turn-off thus enabling two-level slew-rate control.

Features

  • Single channel isolated gate driver
  • 2-level slew-rate control (2L-SRC)
  • For up to 2300 V Si & SiC switches
  • 2300 V funct. offset volt. capable
  • Galv. isolated coreless transformer
  • 18 A typ sink & source peak output
  • 40 V absolute max. output voltage
  • Max. 110 ns propagation delay
  • High CMTI >200 kV/μs
  • Short-circuit clamping
  • Active shutdown
  • DSO-8 300 mil wide-body package

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }